IESNA:LM-63-2002
[TEST]P942210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26319
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2400.8 2385.8 2354.3 2327 2320.1 2322.8 2331.1 2346.1 2359.8 2363.9
2365.3 2385.8 2428.2 2497.9 2614.2 2778.4 2978.1 3218.9 3526.7 3893.3
4309.2 4818.1 5435 6136.8 6891.9 7703.2 8481.5 8844.1 8313.3 6424.1
3495.2 986.3 302.3 179.2 102.6 42.4 0
2400.8 2392.6 2359.8 2332.4 2325.6 2327 2335.2 2350.2 2362.5 2366.6
2369.4 2391.2 2432.3 2506.2 2619.7 2785.2 2987.7 3229.8 3545.8 3912.5
4342 4865.9 5507.5 6194.3 6963.1 7794.8 8556.8 8885.1 8229.8 6280.4
3332.4 924.8 292.7 164.2 95.8 38.3 0
2400.8 2389.9 2358.4 2329.7 2317.4 2318.7 2322.8 2331.1 2336.5 2342
2350.2 2373.5 2417.2 2487 2601.9 2753.8 2948 3177.8 3474.7 3837.2
4290 4856.4 5521.2 6259.9 7026 7838.6 8606 9005.5 8519.8 6783.9
4027.4 1485.6 396.7 197 116.3 45.1 0
2400.8 2384.4 2354.3 2322.8 2306.4 2302.3 2305.1 2306.4 2306.4 2316
2329.7 2355.7 2399.5 2467.9 2566.3 2711.4 2904.2 3139.5 3436.4 3797.5
4287.3 4872.8 5619.7 6461 7322.9 8168.3 8957.6 9403.6 9157.3 7874.2
5406.3 2615.6 788 287.3 139.5 43.8 0
2400.8 2384.4 2355.7 2322.8 2302.3 2298.2 2301 2301 2301 2311.9
2336.5 2359.8 2396.7 2455.5 2544.5 2678.5 2872.8 3114.9 3413.1 3793.4
4295.5 4964.4 5827.6 6849.5 7900.1 8841.3 9600.6 10082.1 10139.5 9482.9
7562.2 4548.6 1931.6 492.5 165.5 38.3 0
2400.8 2380.3 2351.6 2318.7 2296.9 2292.8 2296.9 2302.3 2302.3 2313.3
2339.3 2358.4 2387.1 2450.1 2544.5 2678.5 2867.3 3114.9 3418.6 3819.4
4343.4 5062.9 6028.7 7206.6 8402.2 9440.5 10201.1 10767.5 11114.9 10893.3
9441.9 6629.3 3175.1 997.3 212 49.2 0
2400.8 2384.4 2354.3 2320.1 2298.2 2292.8 2295.5 2301 2301 2311.9
2336.5 2362.5 2399.5 2459.6 2552.7 2689.5 2881 3121.8 3422.7 3803
4305.1 4975.4 5842.7 6849.5 7889.2 8850.9 9644.3 10197 10270.9 9548.6
7736 4723.7 1856.4 478.8 138.2 36.9 0
2400.8 2387.1 2358.4 2324.2 2302.3 2296.9 2301 2305.1 2309.2 2320.1
2337.9 2366.6 2413.1 2482.9 2582.8 2720.9 2916.6 3154.6 3451.4 3823.5
4316 4937.1 5688.1 6507.5 7346.1 8192.9 8995.9 9446 9138.2 7935.7
5560.9 2673.1 797.5 299.6 142.3 43.8 0
2400.8 2391.2 2361.2 2328.3 2310.5 2307.8 2313.3 2324.2 2333.8 2343.4
2355.7 2380.3 2428.2 2503.4 2615.6 2770.2 2963.1 3197 3489.7 3844.1
4292.8 4849.5 5502.1 6214.8 6959 7763.3 8554 8952.1 8533.5 7097.1
4484.3 1762 504.8 240.8 128.6 52 0
2400.8 2394 2362.5 2329.7 2314.6 2313.3 2322.8 2342 2358.4 2368
2377.6 2402.2 2447.3 2523.9 2641.6 2807.1 3009.6 3254.4 3555.4 3919.3
4340.6 4864.6 5467.9 6145 6864.6 7662.1 8421.3 8719.6 8156 6331.1
3469.2 1045.1 318.7 161.4 86.2 34.2 0
2400.8 2392.6 2362.5 2329.7 2314.6 2314.6 2324.2 2342 2359.8 2368
2376.2 2396.7 2443.2 2515.7 2632 2793.4 2994.5 3250.3 3552.7 3897.4
4311.9 4814 5414.5 6095.8 6782.5 7580 8355.7 8722.3 8246.2 6521.2
3694.9 1161.4 336.5 175.1 90.3 31.5 0
